IESNA:LM-63-2002
[TEST]P1594579
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601782A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-1224-W-HI-3500K
[LUMINAIRE]1224 FlexBay Linear High bay at W beam, HI lumen, 3500K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]23880
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.1875 0
1 1 146.2
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
9031.7 9031.7 9050.8 9060.6 9025.5 9025.5 9052.8 9052.8 9026.8 9026.8
9024.2 9021.6 9015.1 8985.8 8985.8 8987.7 8987.7 8953.9 8953.9 8948.7
8934.4 8922.7 8904.4 8883.6 8869.3 8869.3 8816 8816 8803 8775.6
8760.7 8739.2 8717.1 8706 8694.3 8626 8626 8605.2 8605.2 8549.2
8525.8 8491.9 8452.3 8434 8395.7 8395.7 8377.4 8325.4 8293.5 8253.8
8200.5 8200.5 8138.7 8138.7 8057.3 8033.3 8000.7 7955.8 7909 7879.1
7856.3 7781.5 7781.5 7701.4 7674.1 7632.5 7590.2 7540.7 7498.4 7473.1
7378.7 7378.7 7300.7 7300.7 7218 7167.9 7116.5 7072.9 7039.1 7000.7
6946.1 6858.9 6858.9 6773 6773 6670.2 6633.8 6588.2 6552.4 6485.4
6424.9 6364.4 6227.8 6146.4 6054.7 5989.7 5895.9 5812 5704.7 5623.4
5531.6 5342.3 5342.3 5162.7 5162.7 4998.1 4907 4821.8 4736.5 4668.9
4594.1 4514 4362.4 4362.4 4208.2 4208.2 4048.8 3967.5 3898.6 3812.7
3732.6 3639.6 3561.5 3402.8 3402.8 3227.7 3150.3 3065.1 3005.2 2900.5
2815.3 2720.3 2548.5 2548.5 2367 2367 2207.6 2124.3 2039.1 1964.9
1888.8 1832.2 1731.3 1503.6 1503.6 1326 1326 1116.5 1018.2 933
858.2 789.2 711.1 645.4 524.4 524.4 398.8 332.5 279.8 231
190.6 162.6 141.2 108 108 87.2 87.2 64.4 54.7 46.2
39.7 35.1 29.3 23.4 13 13 5.9 5.9 4.6 2.6
2
9031.7 9031.7 9034.6 9019 9031.3 9031.3 8992.9 9009.2 9001.4 8996.2
8992.3 8997.5 8988.4 8988.4 8983.8 8937 8937 8931.8 8912.3 8898.6
8904.4 8876.5 8863.4 8857.6 8851.7 8819.9 8807.5 8807.5 8756.7 8752.2
8718.4 8709.3 8698.2 8676.7 8627.9 8611.7 8611.7 8557 8548.6 8507.6
8480.2 8462 8443.8 8398.9 8380 8356.6 8289.6 8289.6 8242.8 8201.8
8166.6 8145.2 8098.3 8080.1 8051.5 8017 7963.6 7909 7909 7817.3
7798.4 7746.3 7706 7673.5 7633.1 7577.8 7510.8 7510.8 7407.4 7382.6
7326.7 7285 7242.8 7197.2 7132.1 7095.7 7046.3 6941.5 6941.5 6842.6
6794.5 6750.2 6700.8 6631.2 6592.8 6540.7 6409.3 6409.3 6371.6 6311.7
6188.1 6133.4 6056 6002.7 5942.2 5868 5780.8 5656.5 5656.5 5508.2
5450.3 5365 5301.3 5147.7 5147.7 5060.6 5004 4931.1 4784 4784
4630.5 4568 4484.8 4409.3 4318.8 4253.8 4165.9 4011.7 4011.7 3866.6
3791.2 3711.2 3639.6 3550.5 3475 3393 3300.6 3213.4 3047.5 3047.5
2878.4 2800.3 2709.2 2627.2 2545.2 2461.3 2380.6 2302.6 2221.9 2054.7
2054.7 1888.1 1806.1 1732.6 1650 1583 1502.3 1437.2 1290.2 1290.2
1149 1064.4 1019.5 925.2 888.7 810 786 704.6 683.2 586.9
586.9 503.6 428.8 419 353.9 344.2 281.1 275.9 220.6 166.6
166.6 166.6 125.6 94.3 94.3 69 69 50.7 50.7 37.1
28
9031.7 9031.7 9046.9 9038.5 9038.5 9040.4 9040.4 9032 9032 8979.9
8979.3 8979.3 8985.8 8985.8 8967.6 8967.6 8972.8 8972.8 8941.5 8937
8931.1 8901.8 8897.9 8875.2 8849.1 8851.7 8826.4 8804.9 8789.3 8782.8
8738.5 8738.5 8702.8 8667.6 8661.1 8609 8609 8589.5 8576.5 8534.9
8516 8473.1 8473.1 8423 8394.3 8361.8 8331.3 8317.6 8272.7 8244.1
8221.9 8191.4 8124.4 8091.8 8046.9 8015.7 7996.2 7946.7 7913.5 7890.8
7860.2 7776.9 7776.9 7698.8 7656.5 7632.5 7579.1 7527.1 7493.2 7463.3
7375.5 7375.5 7288.9 7288.9 7210.9 7160.8 7113.9 7074.2 7040.4 6984.4
6948 6902.5 6845.9 6746.3 6675.4 6622.7 6560.9 6525.1 6434.7 6393
6310.4 6257.1 6119.8 6119.8 5975.3 5892.1 5848.5 5760.6 5683.2 5614.9
5539.4 5454.8 5382 5212.8 5212.8 5044.3 4957.1 4860.2 4784 4687.7
4607.7 4516 4446.4 4349.4 4193.9 4102.8 4017.6 3944.1 3871.2 3795.7
3720.3 3624 3543.3 3367 3367 3184.2 3095.7 3019.6 2936.9 2867.3
2810.7 2748.9 2667.6 2605.1 2420.3 2420.3 2219.3 2108.7 2025.4 1922.6
1828.9 1739.8 1642.8 1480.8 1480.8 1346.1 1282.4 1199.1 1141.8 1056
999.4 910.9 862.1 748.2 617.4 617.4 512.7 502.3 428.8 417.7
348.7 339.6 272.6 266.1 199.7 136 136 94.3 89.8 67.7
67 50.7 49.5 40.3 29.3 29.3 20.8 20.8 16.9 16.9
5.9
9031.7 9031.7 9041.1 9050.2 9050.2 9045.6 9045.6 9033.9 9041.7 9047.6
9033.3 9011.1 9007.2 9016.3 8994.2 8994.2 8970.8 8970.8 8972.1 8953.2
8931.8 8927.9 8927.2 8914.2 8888.2 8860.8 8860.8 8837.4 8837.4 8782.8
8775 8766.5 8742.4 8708 8677.4 8677.4 8636.4 8636.4 8576.5 8569.4
8555.7 8525.8 8489.3 8460.1 8447.7 8393.7 8393.7 8333.2 8333.2 8290.3
8253.8 8210.9 8181 8163.4 8140 8102.9 8040.4 8040.4 7999.4 7999.4
7931.1 7907.7 7894 7871.9 7842 7803.6 7803.6 7779.5 7779.5 7735.3
7732 7721.6 7704.7 7666.3 7636.4 7635.7 7605.8 7605.8 7550.5 7550.5
7475 7402.2 7288.9 7186.1 7077.5 6991 6893.4 6699.5 6699.5 6533.6
6401.5 6315.6 6195.2 6117.2 5998.8 5907.7 5711.8 5711.8 5539.4 5539.4
5322.8 5210.9 5109.4 5000 4892.7 4780.8 4687.7 4488 4488 4285
4285 4123 4058.6 4027.4 4013.7 3935 3875.1 3729.4 3522.5 3522.5
3281.8 3152.3 3037.8 2922 2823.7 2718.3 2599.9 2368.3 2368.3 2158.1
2158.1 1934.9 1828.9 1739.8 1640.2 1536.1 1425.5 1330.5 1132.1 1132.1
933.6 933.6 731.3 663 559.5 559.5 502.9 389.1 389.1 348.7
305.1 266.8 218.6 218.6 180.2 180.2 142.5 142.5 105.4 92.4
83.9 78.7 74.8 63.8 63.8 49.5 49.5 41.6 37.7 34.5
28 21.5 15.6 11.7 10.4 10.4 7.2 7.2 5.2 2.6
2.6
9031.7 9031.7 9042.4 9061.2 9061.2 9053.4 9045.6 9028.1 9026.8 9044.3
9020.9 9005.3 9009.9 9017 8997.5 8978.6 8978.6 8957.8 8959.1 8931.8
8914.9 8918.1 8921.4 8899.2 8881 8868.6 8838.7 8839.4 8814.7 8782.8
8776.3 8771.7 8744.4 8717.7 8698.8 8682.6 8662.4 8608.4 8572.6 8557
8550.5 8523.8 8497.1 8473.1 8455.5 8437.9 8388.5 8388.5 8341 8328
8302 8265.5 8275.3 8251.9 8231.1 8208.3 8198.5 8166 8150.4 8131.5
8102.2 8123.7 8123.7 8103.5 8090.5 8068.4 8053.4 7983.2 7870.6 7843.3
7773.7 7772.4 7708.6 7721.6 7647.5 7647.5 7531.6 7411.9 7332.5 7248.6
7151.7 7023.5 6940.9 6940.9 6778.9 6778.9 6577.8 6481.5 6336.4 6122.4
6122.4 5916.8 5916.8 5806.8 5806.8 5674.1 5674.1 5475.7 5361.8 5253.1
5011.1 5011.1 4801 4801 4641.6 4641.6 4520.5 4520.5 4363.1 4132.8
4132.8 3905 3905 3678 3678 3469.1 3469.1 3256.4 3151.6 3033.2
2804.8 2804.8 2567.4 2567.4 2355.9 2355.9 2150.3 2150.3 1951.2 1850.4
1769.1 1578.4 1578.4 1349.4 1349.4 1121.7 1121.7 955.1 955.1 798.3
651.3 651.3 536.1 536.1 458 458 398.8 398.8 318.2 299.3
233.6 171.8 171.8 148.3 145.7 128.2 128.2 106.7 106.7 83.3
78.1 64.4 57.3 57.3 48.8 48.8 39.7 39.7 33.2 33.2
28 22.8 22.8 17.6 17.6 9.8 9.8 6.5 6.5 5.9
4.6
9031.7 9031.7 9048.2 9037.2 9037.2 9024.8 9024.8 9043 9043 9021.6
9026.8 9024.2 9004 9004 8991.6 8991.6 8978.6 8978.6 8938.3 8938.3
8940.9 8920.1 8903.8 8884.3 8884.3 8858.3 8858.3 8803.6 8803.6 8795.1
8756.1 8735.3 8735.9 8719.7 8670.2 8670.2 8626.6 8626.6 8584.3 8584.3
8531 8525.8 8497.8 8440.6 8440.6 8382.6 8382.6 8330.6 8330.6 8233
8207.6 8207.6 8156.9 8156.9 8095.7 8080.8 8053.4 8022.8 7994.9 7961.7
7942.2 7879.7 7879.7 7842 7833.5 7804.9 7778.9 7773 7760.6 7756.7
7739.2 7703.4 7659.8 7659.8 7615.5 7616.9 7611 7606.4 7596 7558.3
7505 7333.8 7333.8 7146.4 7055.4 6963 6866 6748.9 6624 6534.9
6402.1 6335.8 6136 6136 5931.7 5821.1 5735.9 5620.8 5542 5426.2
5354 5251.2 5156.8 4944.1 4944.1 4732.6 4623.3 4525.1 4424.2 4335.8
4253.8 4152.3 4054.7 4054.7 3972.7 3910.3 3855.6 3732 3617.5 3487.3
3339.7 3229.1 3106.1 2888.8 2888.8 2674.1 2577.1 2471.7 2365.7 2238.8
2136 2018.2 1913.5 1795.7 1568 1568 1369.6 1273.9 1172.4 1087.9
994.8 940.8 849.1 717 717 566.7 530.9 424.8 395.6 339
321.4 283 231 231 186.7 186.7 151.6 145.7 129.5 124.3
100.8 95.6 78.1 73.5 64.4 56 56 44.2 38.4 31.9
30.6 24.7 23.4 20.2 11.7 11.7 5.9 5.9 5.2 5.2
1.3
9031.7 9031.7 9050.8 9060.6 9025.5 9025.5 9052.8 9052.8 9026.8 9026.8
9024.2 9021.6 9015.1 8985.8 8985.8 8987.7 8987.7 8953.9 8953.9 8948.7
8934.4 8922.7 8904.4 8883.6 8869.3 8869.3 8816 8816 8803 8775.6
8760.7 8739.2 8717.1 8706 8694.3 8626 8626 8605.2 8605.2 8549.2
8525.8 8491.9 8452.3 8434 8395.7 8395.7 8377.4 8325.4 8293.5 8253.8
8200.5 8200.5 8138.7 8138.7 8057.3 8033.3 8000.7 7955.8 7909 7879.1
7856.3 7781.5 7781.5 7701.4 7674.1 7632.5 7590.2 7540.7 7498.4 7473.1
7378.7 7378.7 7300.7 7300.7 7218 7167.9 7116.5 7072.9 7039.1 7000.7
6946.1 6858.9 6858.9 6773 6773 6670.2 6633.8 6588.2 6552.4 6485.4
6424.9 6364.4 6227.8 6146.4 6054.7 5989.7 5895.9 5812 5704.7 5623.4
5531.6 5342.3 5342.3 5162.7 5162.7 4998.1 4907 4821.8 4736.5 4668.9
4594.1 4514 4362.4 4362.4 4208.2 4208.2 4048.8 3967.5 3898.6 3812.7
3732.6 3639.6 3561.5 3402.8 3402.8 3227.7 3150.3 3065.1 3005.2 2900.5
2815.3 2720.3 2548.5 2548.5 2367 2367 2207.6 2124.3 2039.1 1964.9
1888.8 1832.2 1731.3 1503.6 1503.6 1326 1326 1116.5 1018.2 933
858.2 789.2 711.1 645.4 524.4 524.4 398.8 332.5 279.8 231
190.6 162.6 141.2 108 108 87.2 87.2 64.4 54.7 46.2
39.7 35.1 29.3 23.4 13 13 5.9 5.9 4.6 2.6
2
9031.7 9031.7 9034.6 9019 9031.3 9031.3 8992.9 9009.2 9001.4 8996.2
8992.3 8997.5 8988.4 8988.4 8983.8 8937 8937 8931.8 8912.3 8898.6
8904.4 8876.5 8863.4 8857.6 8851.7 8819.9 8807.5 8807.5 8756.7 8752.2
8718.4 8709.3 8698.2 8676.7 8627.9 8611.7 8611.7 8557 8548.6 8507.6
8480.2 8462 8443.8 8398.9 8380 8356.6 8289.6 8289.6 8242.8 8201.8
8166.6 8145.2 8098.3 8080.1 8051.5 8017 7963.6 7909 7909 7817.3
7798.4 7746.3 7706 7673.5 7633.1 7577.8 7510.8 7510.8 7407.4 7382.6
7326.7 7285 7242.8 7197.2 7132.1 7095.7 7046.3 6941.5 6941.5 6842.6
6794.5 6750.2 6700.8 6631.2 6592.8 6540.7 6409.3 6409.3 6371.6 6311.7
6188.1 6133.4 6056 6002.7 5942.2 5868 5780.8 5656.5 5656.5 5508.2
5450.3 5365 5301.3 5147.7 5147.7 5060.6 5004 4931.1 4784 4784
4630.5 4568 4484.8 4409.3 4318.8 4253.8 4165.9 4011.7 4011.7 3866.6
3791.2 3711.2 3639.6 3550.5 3475 3393 3300.6 3213.4 3047.5 3047.5
2878.4 2800.3 2709.2 2627.2 2545.2 2461.3 2380.6 2302.6 2221.9 2054.7
2054.7 1888.1 1806.1 1732.6 1650 1583 1502.3 1437.2 1290.2 1290.2
1149 1064.4 1019.5 925.2 888.7 810 786 704.6 683.2 586.9
586.9 503.6 428.8 419 353.9 344.2 281.1 275.9 220.6 166.6
166.6 166.6 125.6 94.3 94.3 69 69 50.7 50.7 37.1
28
9031.7 9031.7 9046.9 9038.5 9038.5 9040.4 9040.4 9032 9032 8979.9
8979.3 8979.3 8985.8 8985.8 8967.6 8967.6 8972.8 8972.8 8941.5 8937
8931.1 8901.8 8897.9 8875.2 8849.1 8851.7 8826.4 8804.9 8789.3 8782.8
8738.5 8738.5 8702.8 8667.6 8661.1 8609 8609 8589.5 8576.5 8534.9
8516 8473.1 8473.1 8423 8394.3 8361.8 8331.3 8317.6 8272.7 8244.1
8221.9 8191.4 8124.4 8091.8 8046.9 8015.7 7996.2 7946.7 7913.5 7890.8
7860.2 7776.9 7776.9 7698.8 7656.5 7632.5 7579.1 7527.1 7493.2 7463.3
7375.5 7375.5 7288.9 7288.9 7210.9 7160.8 7113.9 7074.2 7040.4 6984.4
6948 6902.5 6845.9 6746.3 6675.4 6622.7 6560.9 6525.1 6434.7 6393
6310.4 6257.1 6119.8 6119.8 5975.3 5892.1 5848.5 5760.6 5683.2 5614.9
5539.4 5454.8 5382 5212.8 5212.8 5044.3 4957.1 4860.2 4784 4687.7
4607.7 4516 4446.4 4349.4 4193.9 4102.8 4017.6 3944.1 3871.2 3795.7
3720.3 3624 3543.3 3367 3367 3184.2 3095.7 3019.6 2936.9 2867.3
2810.7 2748.9 2667.6 2605.1 2420.3 2420.3 2219.3 2108.7 2025.4 1922.6
1828.9 1739.8 1642.8 1480.8 1480.8 1346.1 1282.4 1199.1 1141.8 1056
999.4 910.9 862.1 748.2 617.4 617.4 512.7 502.3 428.8 417.7
348.7 339.6 272.6 266.1 199.7 136 136 94.3 89.8 67.7
67 50.7 49.5 40.3 29.3 29.3 20.8 20.8 16.9 16.9
5.9
9031.7 9031.7 9041.1 9050.2 9050.2 9045.6 9045.6 9033.9 9041.7 9047.6
9033.3 9011.1 9007.2 9016.3 8994.2 8994.2 8970.8 8970.8 8972.1 8953.2
8931.8 8927.9 8927.2 8914.2 8888.2 8860.8 8860.8 8837.4 8837.4 8782.8
8775 8766.5 8742.4 8708 8677.4 8677.4 8636.4 8636.4 8576.5 8569.4
8555.7 8525.8 8489.3 8460.1 8447.7 8393.7 8393.7 8333.2 8333.2 8290.3
8253.8 8210.9 8181 8163.4 8140 8102.9 8040.4 8040.4 7999.4 7999.4
7931.1 7907.7 7894 7871.9 7842 7803.6 7803.6 7779.5 7779.5 7735.3
7732 7721.6 7704.7 7666.3 7636.4 7635.7 7605.8 7605.8 7550.5 7550.5
7475 7402.2 7288.9 7186.1 7077.5 6991 6893.4 6699.5 6699.5 6533.6
6401.5 6315.6 6195.2 6117.2 5998.8 5907.7 5711.8 5711.8 5539.4 5539.4
5322.8 5210.9 5109.4 5000 4892.7 4780.8 4687.7 4488 4488 4285
4285 4123 4058.6 4027.4 4013.7 3935 3875.1 3729.4 3522.5 3522.5
3281.8 3152.3 3037.8 2922 2823.7 2718.3 2599.9 2368.3 2368.3 2158.1
2158.1 1934.9 1828.9 1739.8 1640.2 1536.1 1425.5 1330.5 1132.1 1132.1
933.6 933.6 731.3 663 559.5 559.5 502.9 389.1 389.1 348.7
305.1 266.8 218.6 218.6 180.2 180.2 142.5 142.5 105.4 92.4
83.9 78.7 74.8 63.8 63.8 49.5 49.5 41.6 37.7 34.5
28 21.5 15.6 11.7 10.4 10.4 7.2 7.2 5.2 2.6
2.6
9031.7 9031.7 9042.4 9061.2 9061.2 9053.4 9045.6 9028.1 9026.8 9044.3
9020.9 9005.3 9009.9 9017 8997.5 8978.6 8978.6 8957.8 8959.1 8931.8
8914.9 8918.1 8921.4 8899.2 8881 8868.6 8838.7 8839.4 8814.7 8782.8
8776.3 8771.7 8744.4 8717.7 8698.8 8682.6 8662.4 8608.4 8572.6 8557
8550.5 8523.8 8497.1 8473.1 8455.5 8437.9 8388.5 8388.5 8341 8328
8302 8265.5 8275.3 8251.9 8231.1 8208.3 8198.5 8166 8150.4 8131.5
8102.2 8123.7 8123.7 8103.5 8090.5 8068.4 8053.4 7983.2 7870.6 7843.3
7773.7 7772.4 7708.6 7721.6 7647.5 7647.5 7531.6 7411.9 7332.5 7248.6
7151.7 7023.5 6940.9 6940.9 6778.9 6778.9 6577.8 6481.5 6336.4 6122.4
6122.4 5916.8 5916.8 5806.8 5806.8 5674.1 5674.1 5475.7 5361.8 5253.1
5011.1 5011.1 4801 4801 4641.6 4641.6 4520.5 4520.5 4363.1 4132.8
4132.8 3905 3905 3678 3678 3469.1 3469.1 3256.4 3151.6 3033.2
2804.8 2804.8 2567.4 2567.4 2355.9 2355.9 2150.3 2150.3 1951.2 1850.4
1769.1 1578.4 1578.4 1349.4 1349.4 1121.7 1121.7 955.1 955.1 798.3
651.3 651.3 536.1 536.1 458 458 398.8 398.8 318.2 299.3
233.6 171.8 171.8 148.3 145.7 128.2 128.2 106.7 106.7 83.3
78.1 64.4 57.3 57.3 48.8 48.8 39.7 39.7 33.2 33.2
28 22.8 22.8 17.6 17.6 9.8 9.8 6.5 6.5 5.9
4.6
9031.7 9031.7 9048.2 9037.2 9037.2 9024.8 9024.8 9043 9043 9021.6
9026.8 9024.2 9004 9004 8991.6 8991.6 8978.6 8978.6 8938.3 8938.3
8940.9 8920.1 8903.8 8884.3 8884.3 8858.3 8858.3 8803.6 8803.6 8795.1
8756.1 8735.3 8735.9 8719.7 8670.2 8670.2 8626.6 8626.6 8584.3 8584.3
8531 8525.8 8497.8 8440.6 8440.6 8382.6 8382.6 8330.6 8330.6 8233
8207.6 8207.6 8156.9 8156.9 8095.7 8080.8 8053.4 8022.8 7994.9 7961.7
7942.2 7879.7 7879.7 7842 7833.5 7804.9 7778.9 7773 7760.6 7756.7
7739.2 7703.4 7659.8 7659.8 7615.5 7616.9 7611 7606.4 7596 7558.3
7505 7333.8 7333.8 7146.4 7055.4 6963 6866 6748.9 6624 6534.9
6402.1 6335.8 6136 6136 5931.7 5821.1 5735.9 5620.8 5542 5426.2
5354 5251.2 5156.8 4944.1 4944.1 4732.6 4623.3 4525.1 4424.2 4335.8
4253.8 4152.3 4054.7 4054.7 3972.7 3910.3 3855.6 3732 3617.5 3487.3
3339.7 3229.1 3106.1 2888.8 2888.8 2674.1 2577.1 2471.7 2365.7 2238.8
2136 2018.2 1913.5 1795.7 1568 1568 1369.6 1273.9 1172.4 1087.9
994.8 940.8 849.1 717 717 566.7 530.9 424.8 395.6 339
321.4 283 231 231 186.7 186.7 151.6 145.7 129.5 124.3
100.8 95.6 78.1 73.5 64.4 56 56 44.2 38.4 31.9
30.6 24.7 23.4 20.2 11.7 11.7 5.9 5.9 5.2 5.2
1.3
9031.7 9031.7 9050.8 9060.6 9025.5 9025.5 9052.8 9052.8 9026.8 9026.8
9024.2 9021.6 9015.1 8985.8 8985.8 8987.7 8987.7 8953.9 8953.9 8948.7
8934.4 8922.7 8904.4 8883.6 8869.3 8869.3 8816 8816 8803 8775.6
8760.7 8739.2 8717.1 8706 8694.3 8626 8626 8605.2 8605.2 8549.2
8525.8 8491.9 8452.3 8434 8395.7 8395.7 8377.4 8325.4 8293.5 8253.8
8200.5 8200.5 8138.7 8138.7 8057.3 8033.3 8000.7 7955.8 7909 7879.1
7856.3 7781.5 7781.5 7701.4 7674.1 7632.5 7590.2 7540.7 7498.4 7473.1
7378.7 7378.7 7300.7 7300.7 7218 7167.9 7116.5 7072.9 7039.1 7000.7
6946.1 6858.9 6858.9 6773 6773 6670.2 6633.8 6588.2 6552.4 6485.4
6424.9 6364.4 6227.8 6146.4 6054.7 5989.7 5895.9 5812 5704.7 5623.4
5531.6 5342.3 5342.3 5162.7 5162.7 4998.1 4907 4821.8 4736.5 4668.9
4594.1 4514 4362.4 4362.4 4208.2 4208.2 4048.8 3967.5 3898.6 3812.7
3732.6 3639.6 3561.5 3402.8 3402.8 3227.7 3150.3 3065.1 3005.2 2900.5
2815.3 2720.3 2548.5 2548.5 2367 2367 2207.6 2124.3 2039.1 1964.9
1888.8 1832.2 1731.3 1503.6 1503.6 1326 1326 1116.5 1018.2 933
858.2 789.2 711.1 645.4 524.4 524.4 398.8 332.5 279.8 231
190.6 162.6 141.2 108 108 87.2 87.2 64.4 54.7 46.2
39.7 35.1 29.3 23.4 13 13 5.9 5.9 4.6 2.6
2
